Event ID overview

The following table contains the most important event IDs of the device in ascending order.
–
Clicking the event ID shows you a detailed description of the event.
 
–
If the device displays an "internal event" that is not listed here, restart the device. If the event persists, make a note of the event ID and contact the manufacturer.
 
 
Event ID
Event
Severity
Configurable in
CiA: Continuous over current (internal)
Fault
-
Short circuit or earth leakage at the motor end
Fault
-
Short circuit at the motor end
Fault
-
CiA: i²xt overload (thermal state)
Fault
Fault - Device utilization (ixt) too high
Fault
Warning - Device utilization (ixt) too high
Warning
-
Clamp responded too often
Fault
-
SL-PSM stall detection active
Trouble
-
Maximum current reached
Information
-
Mains phase fault
Fault
-
UPS operation active
Warning
-
Fault - DC bus overvoltage
Fault
-
DC bus overvoltage warning
Warning
-
Fault - DC bus undervoltage
Trouble
-
DC bus undervoltage warning
Warning
-
DC-bus voltage to low for power up
Warning
-
Fault - Power unit overtemperature
Fault
-
Fault - Heat sink temperature sensor
Fault
-
Heat sink fan warning
Warning
-
PU overtemperature warning
Warning
-
Motor overtemperature
Fault
External supply voltage critical
Warning
-
Overload 24 V supply
Warning
-
OEM hardware incompatible
Fault
-
Warning - Internal fan
Warning
-
Trigger/functions connected incorrectly
Trouble
-
User-defined fault 1
Fault
-
User-defined fault 2
Fault
-
Warning invert rotation
Warning
-
Maximuml allowed troubles exceeded
Fault
-
User-defined fault (LECOM)
Fault
-
Network: user fault 1
Fault
-
Network: user fault 2
Fault
-
NetWordIN1 configuration incorrect
Trouble
-
Changed device ID not yet active
Fault
-
Default settings not yet active
Fault
-
CU: load error ID tag
Fault
-
PU: load error ID tag
Fault
-
Power unit unknown
Fault
-
Assertion level monitoring (Low/High)
Fault
-
Fault - Analog input 1
Fault
Analog input 2 fault
Fault
HTL input fault
No response
Analog output 1 fault
Warning
-
Analog output 2 fault
Warning
-
Fault - Pole position identification
Fault
Motor overcurrent
Fault
Encoder open circuit
Warning
Feedback system: speed limit
Warning
-
Memory module is full
Warning
-
Memory module not present
Fault
-
Invalid user data
Fault
-
Data not compl. saved before powerdown
Warning
-
Memory module: invalid OEM data
Warning
-
Memory module: wrong type
Fault
-
EPM firmware version incompatible
Fault
-
EPM data: firmware type incompatible
Fault
-
EPM data: new firmware type detected
Fault
-
EPM data: PU size incompatible
Fault
-
EPM data: new PU size detected
Fault
-
Invalid parameter changeover configuration
Warning
-
EPM data: unknown parameter found
Information
-
Parameter changes lost
Fault
-
Network - Time-out explicit message
Warning
Network - Overall communication time-out
Warning
See details for 33044
Time-out (PAM)
No response
Modbus TCP master time-out
Fault
Modbus TCP Keep Alive time-out
Fault
CAN: bus off
Trouble
CAN: warning
Warning
CAN: heartbeat time-out consumer 1
Fault
CAN: heartbeat time-out consumer 2
Fault
CAN: heartbeat time-out consumer 3
Fault
CAN: heartbeat time-out consumer 4
Fault
Network - Watchdog time-out
Trouble
See details for 33168
Network - Disruption of cyclic data exchange
No response
Network - Initialization error
Trouble
See details for 33170
Network - Invalid cyclic process data
Trouble
See details for 33171
Modbus: network time-out
Fault
Modbus: incorrect request by master
Warning
-
Network communication faulty
Trouble
-
POWERLINK: Loss of SoC
Trouble
POWERLINK: CRC error
Trouble
Network - PDO mapping error
Trouble
See details for 33414
CAN: RPDO1 time-out
Fault
CAN: RPDO2 time-out
Fault
CAN: RPDO3 time-out
Fault
Torque limit reached
No response
Function not allowed in selected operating mode
Warning
-
Keypad removed
Fault
-
Fault - Brake resistor overload
Fault
Safety option - Internal error
Fault
-
Motor overspeed
Fault
Motor phase missing
No response
Motor phase failure phase U
No response
Motor phase failure phase V
No response
Motor phase failure phase W
No response
Motor parameter identification fault
Fault
-
FMF Error
Fault
-
Cascading overload
Warning
-
Warning - Brake resistor overload
Warning
Automatic start disabled
Fault
-
Load loss detected
No response
Motor overload
No response
Maximum motor frequency reached
Warning
-
Manual mode disabled
Warning
-
Manual mode activated
Warning
-
Manual mode time-out
Fault
-
Wrong password
Warning
-
Warning
Warning
-
Fatal Error
Fault
-
Power unit fatal error
Fault
-
Keypad full control active
Warning
-